IESNA:LM-63-2002
[TEST]P1296726
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DLD1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 3500K CCT AND, 90CRI , E3DLD1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]628
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
654.2 653.4 651.9 648.8 644.1 637.9 630.1 622.4 612.3 602.2
590.6 578.2 565 550.2 534.7 519.9 480.4 440 398.9 361.6
325.2 289.5 253.8 218.1 182.4 147.4 114.9 86.1 62.1 42.7
31 26.4 24.1 21.7 19.4 17.1 14.7 13.2 10.9 8.5
7 5.4 3.9 2.3 1.6 0
